Menu Search

Vent Plug 750L/H (70mbar) PA Grey

Item code:

34002777E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 278,0278
100 + R 173,9555
Standard pack: 100

Order any quantity

Total price:

R 278,03

1 x R 278,0278

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Snap Fit
Overall Diameter 17.0 mm
Overall Height 9.2 mm
Hole Diameter 5.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us