Menu Search

Vent Plug 120L/H (70mbar) M12 6.0 mm PA Grey

Vent plug made from grey RAL 7001 PA 5-V2, acrylic co-polymer, nitrile rubber. Allows air pass through the bent, but blocks moisture and dirt. Prevents pressure build up within the enclosure. Prevents seal failures or access problems, due to pressure differentials.
Item code:

34002761E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 255,485
100 + R 159,8391
Standard pack: 100

Order any quantity

Total price:

R 255,49

1 x R 255,485

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Short Thread
Thread Size M12
Thread Length 6.0 mm
Thread Diameter 12.0 mm
Overall Diameter 17.0 mm
Overall Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us