Menu Search

Vent Plug 120L/H (70mbar) M40 18.0 mm PA Grey

Item code:

34002760E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 1 239,3531
50 + R 775,7614
Standard pack: 50

Order any quantity

Total price:

R 1 239,35

1 x R 1 239,3531

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Long Thread
Thread Size M40
Thread Length 18.0 mm
Thread Diameter 40.0 mm
Overall Diameter 60.0 mm
Overall Height 19.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us