Menu Search

Vent Plug 25L/H (70mbar) M12 10.0 mm PA Grey

Item code:

34002734E

139 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 255,485
100 + R 159,7992
Standard pack: 100

Order any quantity

Total price:

R 255,49

1 x R 255,485

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Long Thread
Thread Size M12
Thread Length 10.0 mm
Thread Diameter 12.0 mm
Overall Diameter 17.0 mm
Overall Height 7.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us