Menu Search

Vent Plug IP68 0.6 bar M20 10.0 mm PA Grey

This Plug is a venting element made of Polyamide 6 V-0. It has a protection grade of IP68 0.6 bar and can withstand operating temperature from minimum - 40 C to maximum + 100 C.
Item code:

1334476

20 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 179,3787
100 + R 153,7645
Standard pack: 10

Order in multiple of 10

Total price:

R 1 793,79

10 x R 179,3787

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M20
Thread Length 10.0 mm
Overall Height 21.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us