Menu Search

Vent Plug IP68 0.6 bar M12 10.0 mm PA Black

This Plug is a venting element made of Polyamide 6 V-0. It has a protection grade of IP68 0.6 bar and can withstand operating temperature from minimum - 40 C to maximum + 100 C.
Item code:

1334474

9032 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 184,8509
100 - 499 R 82,1726
500 + R 70,4488
Standard pack: 100

Order in multiple of 100

Total price:

R 1 848,51

10 x R 184,8509

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M12
Thread Length 10.0 mm
Overall Height 17.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us