Menu Search

Ventilation Plug 70.0 mm PA White

Item code:

123107050001

863 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 51,7333
250 - 999 R 27,5681
1000 + R 23,5671
Standard pack: 25

Order in multiple of 25

Total price:

R 1 293,33

25 x R 51,7333

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 80.0 mm
Overall Height 15.5 mm
Hole Diameter 70.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us