Menu Search

Uniscrew Cap 6. 12 13.6 mm (DIA) PP Black

This Uniscrew Cap is designed to be inserted inside the screw hole and provide a neat and tidy finish. The cap is attached to the washer by a hinge that folds smoothly when the cap is snapped on, completely concealing the screw heads; this washer shortens installation time. It is compatible with Screw Sizes 6.12. Black made from PP.
Item code:

2347/BK

19783 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,6408
5000 - 49999 R 0,565
50000 + R 0,5213
Standard pack: 5000

Order in multiple of 500

Total price:

R 820,40

500 x R 1,6408

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polypropylene
Compatible Screw Sizes (All) 6. 12
Overall Diameter 13.6 mm
Overall Height 4.4 mm
Base Height 3.4 mm
Lid Height 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us