Menu Search

Uniforce Clamp 508.0 18.6 Steel

This Uniforce Clamp is intended to clamp two components effectively with the same action as a single clamp, making it ideal for workpieces with long lengths and high forces. It uses a wedge-shaped mechanism to disperse clamping pressure uniformly. Made from aluminium (channel) and steel (wedge).
Item code:

20265496

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 549,7539
5 - 9 R 1 394,7582
10 - 19 R 1 317,3617
20 + R 1 162,366
Standard pack: 1

Order in multiple of 1

Total price:

R 1 549,75

1 x R 1 549,7539

Specifications

Imperial
Metric
SKU attributes
Clamp Type Wedge only
l1 508.0
w1 18.6
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us