Menu Search

Twist Ties 25.4 mm (DIA) PA Natural

This twist lock tie helps to quickly bundle wires together. Simply twist the ends to provide a firm hold, twist in the opposite direction to remove the tie just as easily. This tie is manufactured in material rated UL94 V-2
Item code:

TL-950

176081 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,2807
5000 - 9999 R 0,9778
10000 - 24999 R 0,858
25000 - 49999 R 0,7523
50000 + R 0,6946
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 280,70

1000 x R 1,2807

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Twist Lock
Minimum Compatible Cable Diameter 25.4 mm
Maximum Compatible Cable Diameter 25.4 mm
Overall Height 43.4 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us