Menu Search

Twist Ties 16.3 mm (DIA) PA Natural

This twist lock tie helps to quickly bundle wires together. Simply twist the ends to provide a firm hold, twist in the opposite direction to remove the tie just as easily. This tie is manufactured in material rated UL94 V-2
Item code:

TL-350

1329263 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 0,8099
5000 - 9999 R 0,6185
10000 - 24999 R 0,541
25000 - 49999 R 0,4776
50000 + R 0,4381
Standard pack: 1000

Order in multiple of 1000

Total price:

R 809,90

1000 x R 0,8099

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Twist Lock
Minimum Compatible Cable Diameter 7.6 mm
Maximum Compatible Cable Diameter 16.3 mm
Overall Height 26.2 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us