Menu Search

Twist Ties 46.0 mm (DIA) PA Natural

This twist lock tie helps to quickly bundle wires together. Simply twist the ends to provide a firm hold, twist in the opposite direction to remove the tie just as easily. This tie is manufactured in material rated UL94 V-2
Item code:

TL-1750

144869 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 6,046
5000 - 9999 R 5,0208
10000 + R 4,2928
Standard pack: 1000

Order in multiple of 1000

Total price:

R 6 046,00

1000 x R 6,046

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Twist Lock
Minimum Compatible Cable Diameter 46 mm
Maximum Compatible Cable Diameter 46.0 mm
Overall Height 87.6 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us