Quantity | Unit price |
---|---|
1000 - 4999 | R 0,7113 |
5000 - 9999 | R 0,6084 |
10000 - 24999 | R 0,5531 |
25000 - 49999 | R 0,5028 |
50000 + | R 0,4571 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Hole |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Not Mounted |
Minimum Compatible Cable Diameter | 22.9 mm |
Minimum Compatible Cable Diameter | 0.900 in |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1 in |
Overall Height | 44.5 mm |
Overall Height | 1.752 in |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue