Menu Search

Twist Ties 16.5 mm (DIA) PA Natural

This kurly lock has a flexible base so that it can be mounted to contoured surfaces. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Manufactured from natural nylon rated to UL94 V-2.
Item code:

KL-600

29752 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 0,707
5000 - 9999 R 0,541
10000 - 24999 R 0,4734
25000 - 49999 R 0,417
50000 + R 0,3832
Standard pack: 1000

Order in multiple of 1000

Total price:

R 707,00

1000 x R 0,707

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Colour Natural
Material PA
Mounting Method Not Mounted
Minimum Compatible Cable Diameter 14 mm
Maximum Compatible Cable Diameter 16.5 mm
Overall Height 31.8 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us