Menu Search

Round End Cap 8.9 mm 8.0 mm PVC Red

Red push fit Tube End Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE).
Item code:

15504

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,585
5000 + R 1,082
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 292,50

500 x R 2,585

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Polyvinyl Chloride
Colour Red
Inside Diameter 8.9 mm
Inside Height 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us