Menu Search

Round End Cap 25.0 mm 37.0 mm LDPE Red

Red push fit Tube End Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE).
Item code:

12549

1670 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 6,1401
1000 + R 2,1557
Standard pack: 1000

Order in multiple of 100

Total price:

R 614,01

100 x R 6,1401

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Diameter 25.0 mm
Inside Height 37.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us