Menu Search

Round End Cap 38.0 mm 12.2 mm LDPE Red

Red push fit Tube End Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE).
Item code:

10594

4666 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 R 7,4817
1500 + R 3,1279
Standard pack: 1500

Order in multiple of 150

Total price:

R 1 122,26

150 x R 7,4817

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Diameter 38.0 mm
Inside Height 12.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us