Menu Search

Round End Cap 28.5 mm 13.3 mm LDPE Red

Red push fit Tube End Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE).
Item code:

10541

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 4,4838
2000 + R 1,8739
Standard pack: 2000

Order in multiple of 200

Total price:

R 896,76

200 x R 4,4838

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red
Inside Diameter 28.5 mm
Inside Height 13.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us