Menu Search

Tube Connectors 1.5 20.0 mm Nylon

Nylon Square Threaded Tube Connector has a threaded insert to accommodate adjustable levelling mounts and feet.
Item code:

463704

2817 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 51,0303
500 + R 21,6559
Standard pack: 500

Order in multiple of 100

Total price:

R 5 103,03

100 x R 51,0303

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Size Range 20.0 mm
Maximum Compatible Wall Thickness 1.5 mm
Head Shape Square
Fitting Style Push Fit
Threaded Centre Yes
Metal Prongs No
Material Nylon
Finish Matt
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us