Quantity | Unit price |
---|---|
10 - 49 | R 292,9476 |
50 + | R 257,8959 |
Compatible Tube Size Range | 20.0 mm |
---|---|
Compatible Tube Size Range | 0.787 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Head Shape | Square |
Fitting Style | Push Fit |
Threaded Centre | No |
Metal Prongs | No |
Material | PA |
Finish | Polished |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue