Menu Search

Tube Adjuster 15.9 mm 19.1 mm Black

Tube Adjusters with thumb screw are used for fixing telescopic tubes into position. Place the adjuster over the connecting sections, and tighten the built-in thumb screw to fix the tube in place.
Item code:

199513

19890 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 17,2337
1000 + R 16,6328
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 723,37

100 x R 17,2337

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Maximum Compatible Tube Size 19.1 mm
Minimum Compatible Tube Size 15.9 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us