Menu Search

Torx Screw Cap TX40 16.2 mm LDPE White

This Torx Cap fits securely into the top of Torx head screws, covering the screw head neatly and providing protection from dust, dirt and moisture ingress. The cap is easy to install by push fit. It gives a neat finish to non-countersunk screws. White and made from LDPE.
Item code:

158001516403

36477 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 1,8476
1000 + R 1,3239
Standard pack: 500

Order in multiple of 500

Total price:

R 923,80

500 x R 1,8476

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour White
Head Diameter 16.2 mm
Shaft Length 4.8 mm
Head Height 2.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us