Menu Search

Torsion Spring 90 ° Right Hand 28.0 mm 4519.00 Nmm

This 90° torsion spring has an outer diameter of 27.99 mm with a leg length from the centre of 101.6 mm and torque of 4519 Nm. It has a left hand wind direction and recommended mandrel size of 16.92 mm.
Item code:

1217922

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 187,8448
150 + R 178,4751
Standard pack: 30

Order in multiple of 30

Total price:

R 5 635,34

30 x R 187,8448

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 4519.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Right Hand
Wire Diameter 3.4 mm
Mandrel Size 16.9 mm
Minimum Axial Space 23.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us