Menu Search

Torsion Spring 90 ° Right Hand 25.1 mm 3616.00 Nmm

This 90° torsion spring has an outer diameter of 25.12 mm with a leg length from the centre of 101.6 mm and torque of 3616 Nm. It has a left hand wind direction and recommended mandrel size of 15.01 mm.
Item code:

1217910

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 168,0064
150 - 299 R 159,468
300 + R 151,2114
Standard pack: 30

Order in multiple of 30

Total price:

R 5 040,19

30 x R 168,0064

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 3616.00 Nmm
Leg Length from Hole Center 101.6 mm
Wind Direction Right Hand
Wire Diameter 3.2 mm
Mandrel Size 15.0 mm
Minimum Axial Space 21.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us