Menu Search

Torsion Spring - 180 °; Outside Diameter: 28.7 mm | 1.13 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

This 180° torsion spring has an outer diameter of 28.73 mm with a leg length from the centre of 76.2 mm and torque of 1808 Nm. It has a left hand wind direction and recommended mandrel size of 18.64 mm.
Item code:

1217877

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 63,6153
150 - 299 R 60,3183
300 + R 57,289
Standard pack: 30

Order in multiple of 30

Total price:

R 1 908,46

30 x R 63,6153

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1808.00 Nmm
Leg Length from Hole Center 76.2 mm
Wind Direction Left Hand
Wire Diameter 2.4 mm
Mandrel Size 18.6 mm
Minimum Axial Space 18.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us