Menu Search

Torsion Spring 180 ° Right Hand 22.1 mm 1808.00 Nmm

This 180° torsion spring has an outer diameter of 22.07 mm with a leg length from the centre of 76.2 mm and torque of 1808 Nm. It has a left hand wind direction and recommended mandrel size of 13.49 mm.
Item code:

1217876

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 63,6153
150 - 299 R 60,3183
300 + R 57,289
Standard pack: 30

Order in multiple of 30

Total price:

R 1 908,46

30 x R 63,6153

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1808.00 Nmm
Leg Length from Hole Center 76.2 mm
Wind Direction Right Hand
Wire Diameter 2.4 mm
Mandrel Size 13.5 mm
Minimum Axial Space 22.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us