Menu Search

Torsion Spring - 90 °; Outside Diameter: 19.7 mm | 0.776 in ; Leg Length from Hole Center: 76.2 mm | 3 in ; Torque: 1808.00 Nmm ; Wind Direction: Right Hand

This 90° torsion spring has an outer diameter of 19.71 mm with a leg length from the centre of 76.2 mm and torque of 1808 Nm. It has a left hand wind direction and recommended mandrel size of 11.51 mm.
Item code:

1217874

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 63,6153
150 - 299 R 60,3183
300 + R 57,289
Standard pack: 30

Order in multiple of 30

Total price:

R 1 908,46

30 x R 63,6153

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1808.00 Nmm
Leg Length from Hole Center 76.2 mm
Wind Direction Right Hand
Wire Diameter 2.4 mm
Mandrel Size 11.5 mm
Minimum Axial Space 13.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us