Menu Search

Torsion Spring 270 ° Right Hand 20.1 mm 1356.00 Nmm

This 270° torsion spring has an outer diameter of 20.07 mm with a leg length from the centre of 63.5 mm and torque of 1356 Nm. It has a left hand wind direction and recommended mandrel size of 12.7 mm.
Item code:

1217868

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 60,3183
150 - 299 R 57,289
300 + R 54,2597
Standard pack: 30

Order in multiple of 30

Total price:

R 1 809,55

30 x R 60,3183

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1356.00 Nmm
Leg Length from Hole Center 63.5 mm
Wind Direction Right Hand
Wire Diameter 2.2 mm
Mandrel Size 12.7 mm
Minimum Axial Space 29.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us