Menu Search

Torsion Spring - 90 °; Outside Diameter: 18.2 mm | 0.717 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

This 90° torsion spring has an outer diameter of 18.16 mm with a leg length from the centre of 63.5 mm and torque of 1356 Nm. It has a left hand wind direction and recommended mandrel size of 10.72 mm.
Item code:

1217862

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 53,1466
150 - 299 R 50,3991
300 + R 47,9193
Standard pack: 30

Order in multiple of 30

Total price:

R 1 594,40

30 x R 53,1466

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1356.00 Nmm
Leg Length from Hole Center 63.5 mm
Wind Direction Right Hand
Wire Diameter 2.2 mm
Mandrel Size 10.7 mm
Minimum Axial Space 12.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us