Menu Search

Torsion Spring - 270 °; Outside Diameter: 18.5 mm | 0.728 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

This 270° torsion spring has an outer diameter of 18.49 mm with a leg length from the centre of 50.8 mm and torque of 1102 Nm. It has a left hand wind direction and recommended mandrel size of 11.51 mm.
Item code:

1217855

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 57,8385
150 - 299 R 54,8092
300 + R 52,0617
Standard pack: 30

Order in multiple of 30

Total price:

R 1 735,16

30 x R 57,8385

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 1102.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 2.0 mm
Mandrel Size 11.5 mm
Minimum Axial Space 26.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us