Menu Search

Torsion Spring 360 ° Left Hand 24.8 mm 989.00 Nmm

This 360° torsion spring has an outer diameter of 24.77 mm with a leg length from the centre of 50.8 mm and torque of 989 Nm. It has a left hand wind direction and recommended mandrel size of 16.26 mm.
Item code:

1217847

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 56,1759
150 - 299 R 53,1466
300 + R 50,3991
Standard pack: 30

Order in multiple of 30

Total price:

R 1 685,28

30 x R 56,1759

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 989.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 1.9 mm
Mandrel Size 16.3 mm
Minimum Axial Space 26.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us