Menu Search

Torsion Spring 180 ° Right Hand 17.2 mm 989.00 Nmm

This 180° torsion spring has an outer diameter of 17.15 mm with a leg length from the centre of 50.8 mm and torque of 989 Nm. It has a left hand wind direction and recommended mandrel size of 10.72 mm.
Item code:

1217840

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 49,5819
150 - 299 R 47,1021
300 + R 44,6223
Standard pack: 30

Order in multiple of 30

Total price:

R 1 487,46

30 x R 49,5819

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 989.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.9 mm
Mandrel Size 10.7 mm
Minimum Axial Space 18.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us