Menu Search

Torsion Spring - 180 °; Outside Diameter: 15.9 mm | 0.626 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

This 180° torsion spring has an outer diameter of 15.88 mm with a leg length from the centre of 50.8 mm and torque of 791 Nm. It has a left hand wind direction and recommended mandrel size of 9.91 mm.
Item code:

1217828

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 47,9193
150 - 299 R 45,4536
300 + R 42,9738
Standard pack: 30

Order in multiple of 30

Total price:

R 1 437,58

30 x R 47,9193

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 791.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.8 mm
Mandrel Size 9.9 mm
Minimum Axial Space 16.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us