Menu Search

Torsion Spring 360 ° Left Hand 20.3 mm 582.00 Nmm

This 360° torsion spring has an outer diameter of 20.27 mm with a leg length from the centre of 50.8 mm and torque of 582 Nm. It has a left hand wind direction and recommended mandrel size of 13.11 mm.
Item code:

1217823

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 53,1466
150 - 299 R 50,3991
300 + R 47,9193
Standard pack: 30

Order in multiple of 30

Total price:

R 1 594,40

30 x R 53,1466

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 582.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 1.6 mm
Mandrel Size 13.1 mm
Minimum Axial Space 21.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us