Menu Search

Torsion Spring - 270 °; Outside Diameter: 16.9 mm | 0.665 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 370.00 Nmm, Wind Direction: Right Hand

This 270° torsion spring has an outer diameter of 16.87 mm with a leg length from the centre of 50.8 mm and torque of 370 Nm. It has a left hand wind direction and recommended mandrel size of 11.1 mm.
Item code:

1217798

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 41,8607
150 - 299 R 39,6486
300 + R 37,7324
Standard pack: 30

Order in multiple of 30

Total price:

R 1 255,82

30 x R 41,8607

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 370.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.4 mm
Mandrel Size 11.1 mm
Minimum Axial Space 14.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us