Menu Search

Torsion Spring 90 ° Right Hand 12.3 mm 370.00 Nmm

This 90° torsion spring has an outer diameter of 12.29 mm with a leg length from the centre of 50.8 mm and torque of 370 Nm. It has a left hand wind direction and recommended mandrel size of 7.52 mm.
Item code:

1217790

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 41,8607
150 - 299 R 39,6486
300 + R 37,7324
Standard pack: 30

Order in multiple of 30

Total price:

R 1 255,82

30 x R 41,8607

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 370.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.4 mm
Mandrel Size 7.5 mm
Minimum Axial Space 7.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us