Menu Search

Torsion Spring - 180 °; Outside Diameter: 15.7 mm | 0.618 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 282.00 Nmm, Wind Direction: Left Hand

This 180° torsion spring has an outer diameter of 15.7 mm with a leg length from the centre of 50.8 mm and torque of 282 Nm. It has a left hand wind direction and recommended mandrel size of 10.31 mm.
Item code:

1217769

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 39,3809
150 - 299 R 37,4647
300 + R 35,5344
Standard pack: 30

Order in multiple of 30

Total price:

R 1 181,43

30 x R 39,3809

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 282.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Left Hand
Wire Diameter 1.2 mm
Mandrel Size 10.3 mm
Minimum Axial Space 7.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us