Menu Search

Torsion Spring 360 ° Right Hand 13.9 mm 226.00 Nmm

This 360° torsion spring has an outer diameter of 13.94 mm with a leg length from the centre of 50.8 mm and torque of 226 Nm. It has a left hand wind direction and recommended mandrel size of 9.12 mm.
Item code:

1217764

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 35,2526
150 - 299 R 33,3223
300 + R 31,6879
Standard pack: 30

Order in multiple of 30

Total price:

R 1 057,58

30 x R 35,2526

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 226.00 Nmm
Leg Length from Hole Center 50.8 mm
Wind Direction Right Hand
Wire Diameter 1.1 mm
Mandrel Size 9.1 mm
Minimum Axial Space 14.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us