Menu Search

Torsion Spring - 270 °; Outside Diameter: 9.7 mm | 0.382 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 226.00 Nmm ; Wind Direction: Right Hand

This 270° torsion spring has an outer diameter of 9.7 mm with a leg length from the centre of 31.75 mm and torque of 226 Nm. It has a left hand wind direction and recommended mandrel size of 5.94 mm.
Item code:

1217760

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 35,2526
150 - 299 R 33,3223
300 + R 31,6879
Standard pack: 30

Order in multiple of 30

Total price:

R 1 057,58

30 x R 35,2526

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 226.00 Nmm
Leg Length from Hole Center 31.8 mm
Wind Direction Right Hand
Wire Diameter 1.1 mm
Mandrel Size 5.9 mm
Minimum Axial Space 15.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us