Menu Search

Torsion Spring - 270 °; Outside Diameter: 9.0 mm | 0.354 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Left Hand

This 270° torsion spring has an outer diameter of 8.97 mm with a leg length from the centre of 31.75 mm and torque of 134.5 Nm. It has a left hand wind direction and recommended mandrel size of 5.54 mm.
Item code:

1217735

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 33,0546
150 - 299 R 31,392
300 + R 29,7435
Standard pack: 30

Order in multiple of 30

Total price:

R 991,64

30 x R 33,0546

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 134.50 Nmm
Leg Length from Hole Center 31.8 mm
Wind Direction Left Hand
Wire Diameter 1.0 mm
Mandrel Size 5.5 mm
Minimum Axial Space 12.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us