Menu Search

Torsion Spring 90 ° Left Hand 8.0 mm 113.00 Nmm

This 90° torsion spring has an outer diameter of 8 mm with a leg length from the centre of 31.75 mm and torque of 113 Nm. It has a left hand wind direction and recommended mandrel size of 4.75 mm.
Item code:

1217717

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 32,5051
150 - 299 R 30,8425
300 + R 29,2081
Standard pack: 30

Order in multiple of 30

Total price:

R 975,15

30 x R 32,5051

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 113.00 Nmm
Leg Length from Hole Center 31.8 mm
Wind Direction Left Hand
Wire Diameter 0.9 mm
Mandrel Size 4.8 mm
Minimum Axial Space 4.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us