Menu Search

Torsion Spring 360 ° Left Hand 10.4 mm 70.60 Nmm

This 360° torsion spring has an outer diameter of 10.41 mm with a leg length from the centre of 25.4 mm and torque of 70.6 Nm. It has a left hand wind direction and recommended mandrel size of 6.35 mm.
Item code:

1217703

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 149 R 32,5051
150 - 299 R 30,8425
300 + R 29,2081
Standard pack: 30

Order in multiple of 30

Total price:

R 975,15

30 x R 32,5051

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 70.60 Nmm
Leg Length from Hole Center 25.4 mm
Wind Direction Left Hand
Wire Diameter 0.8 mm
Mandrel Size 6.4 mm
Minimum Axial Space 8.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us