Menu Search

Torsion Spring 270 ° Left Hand 6.9 mm 70.60 Nmm

This 270° torsion spring has an outer diameter of 6.86 mm with a leg length from the centre of 25.4 mm and torque of 70.6 Nm. It has a left hand wind direction and recommended mandrel size of 4.37 mm.
Item code:

1217699

58 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3 - 29 R 82,5567
30 + R 32,5051
Standard pack: 30

Order in multiple of 3

Total price:

R 247,67

3 x R 82,5567

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Torque 70.60 Nmm
Leg Length from Hole Center 25.4 mm
Wind Direction Left Hand
Wire Diameter 0.8 mm
Mandrel Size 4.4 mm
Minimum Axial Space 9.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us