Menu Search

Shank Latch 80.0 mm 19.0 mm Steel

Item code:

493475

123 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 254,3779
50 + R 137,657
Standard pack: 50

Order any quantity

Total price:

R 254,38

1 x R 254,3779

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Steel
Mounting Hole Diameter 6.5 mm
Overall Length 80.0 mm
Overall Thickness 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us