0270010000VR
Quantity | Unit price |
---|---|
1000 + | R 6,8675 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 25.0 mm |
---|---|
Head Diameter | 0.984 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Thread Size | M6 |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Head Type | Wing Head |
Screw Type | Thumb Screw |
Drive Type | Wing Drive |
Colour | Natural |
Material | PA |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue