Quantity | Unit price |
---|---|
50 - 99 | R 8,6532 |
100 - 499 | R 7,9886 |
500 + | R 7,324 |
Head Diameter | 12.0 mm |
---|---|
Head Diameter | 0.472 in |
Head Height | 4.0 mm |
Head Height | 0.157 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Thread Size | M3 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Slotted Drive |
Commodity Code | 3926909790 |
Full Material | Polycarbonate |
Overall Length | 10.0 mm |
Overall Length | 0.394 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue