0400680000VR
Quantity | Unit price |
---|---|
100 - 999 | R 13,467 |
1000 - 9999 | R 3,4772 |
10000 + | R 3,1842 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 30.0 mm |
---|---|
Head Diameter | 1.181 in |
Head Height | 5.0 mm |
Head Height | 0.197 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M8 |
Head Type | Knurled Head |
Screw Type | Thumb Screw |
Drive Type | Flat Drive |
Commodity Code | 3926909790 |
Full Material | Polyamide 6.6 |
Overall Length | 21.0 mm |
Overall Length | 0.827 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue