466353
Quantity | Unit price |
---|---|
50 - 499 | R 28,4937 |
500 + | R 13,5684 |
Colour | Black |
---|---|
Knob Style | T-Head |
Material | Nylon |
Base Diameter | 12.0 mm |
Base Diameter | 0.472 in |
Knob Diameter | 12.0 mm |
Knob Diameter | 0.472 in |
Overall Height | 7.0 mm |
Overall Height | 0.276 in |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue