Menu Search

Knurled Knob 24.0 mm M6 15.0 mm Stainless Steel

Item code:

1220617

3 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 70,2601
50 - 99 R 66,7613
100 - 199 R 63,234
200 + R 56,2365
Standard pack: 10

Order in multiple of 10

Total price:

R 702,60

10 x R 70,2601

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Style Knurled
Type Nut
Thread Size M6
Head Height 5.0 mm
Knob Diameter 24.0 mm
Overall Height 15.0 mm
Thread Length 15.0 mm
Full Material Stainless Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us