Menu Search

Thrust Screw M6 21.3 1.3 Steel

This plastic-pad Thrust Screw is designed to provide a controlled bearing surface for components that must be precisely positioned and fastened while avoiding axial movement or damage to the mating surface. Made of Steel which ensures greater durability and strength.
Item code:

20255114

1893 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 R 39,7113
20 - 49 R 35,6591
50 - 99 R 33,8356
100 - 499 R 29,7834
500 + R 25,7313
Standard pack: 1

Order in multiple of 1

Total price:

R 39,71

1 x R 39,7113

Specifications

Imperial
Metric
SKU attributes
d1 M6
l1 21.3
l2 1.3
d2 3.5
A/F 3.0
Weight g 2.8
Material Steel
Pad Type Thermo Pad

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us